AR0138AT: 1/2.6-Inch, 4.2µm BSI pixel, CMOS Digital Image Sensor

Description: ON Semiconductor AR0138AT is a 1/2.6−inch CMOS dig...
  • ON Semiconductor AR0138AT is a 1/2.6−inch CMOS digital image sensor with a 1288 H x 968 V active−pixel array. This advanced automotive sensor captures images in either linear, or high dynamic range, with rolling−shutter readout. AR0138AT is optimized for both low light and challenging high dynamic range scene performance, with a 4.2 m BSI pixel and on−sensor 120 dB HDR capture capability. The sensor includes flexible functions such as in−pixel binning, windowing, and both video and single frame modes. The sophisticated sensor fault detection features and embedded data on AR0138AT are designed to enable camera ASIL B compliance. The device is programmable through a simple two−wire serial interface, and supports multiple output interface options, including MIPI and Parallel. The AR0138AT sensor is also supported by ON Semiconductor automotive co−processor products, delivering a total HDR video solution for the latest automotive viewing applications (RVC, Surround View, and CMS applications).
  • Features
  • High Performance 4.2 m Automotive Grade Backside Illuminated (BSI) Pixel with DR−Pix Technology
  • Advanced On−Sensor HDR Reconstruct with Flexible Exposure Ratio Control
  • Fast 69 FPS Video Capture at 1280 x 960 and 3−exposure HDR
  • Sensor Fault Detection for ASIL−B Compliance Support
  • 2x2 In−pixel Binning Mode
  • Data Interfaces: 4−lane MIPI CSI−2, or Parallel
  • Selectable Automatic or User Controlled Black Level Control
  • Frame to Frame Switching Among up to 4 Contexts to Enable Multi−function Systems
  • Spread−spectrum Input Clock Support
  • Multi−Camera Synchronization Support
  • Multiple CFA Options including RGB, and RCCC
  • Applications
  • 1.2 MP, High Performance ADAS (Automotive Driver Assistant System)
  • 960p, 720p Automotive Rear View or Backup
  • 960p, 720p Automotive Surround View
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0138AT3C00XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.6-Inch, 4.2µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-109
  • Package Case Outline: 503BC
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0138AT3C00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.6-Inch, 4.2µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-109
  • Package Case Outline: 503BC
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0138AT3R00XUD20-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.6-Inch, 4.2µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0138AT3R00XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.6-Inch, 4.2µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-109
  • Package Case Outline: 503BC
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0138AT3R00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.6-Inch, 4.2µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-109
  • Package Case Outline: 503BC
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.2 
  • Frame Rate (fps): 69 fps 
  • Optical Format:  
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 4.2 x 4.2 
  • Output Interface: Parallel  MIPI 
  • Color: Other 
  • Package Type: IBGA-109 
  • ON Semiconductor Full Web Site