AR0140CS: CMOS Image Sensor, 1.0 MP, 1/4"

Description: ON Semiconductor's AR0140CS is a 1/4-inch CMOS dig...
  • ON Semiconductor's AR0140CS is a 1/4-inch CMOS digital image sensor with an active-pixel array of 1280Hx800V. It captures images in either linear or high dynamic rangemodes, with a rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning,windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. TheAR0140CS produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications.
  • Features
  • High Dynamic Range
  • Applications
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0140CS2C00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.0 MP, 1/4", RGB, Multi Interface, IBGA package, double side AR glass (Dry Pack)
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:21,365
  • AR0140CS2C00SUEA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.0 MP, 1/4", RGB, Multi Interface, IBGA package, double side AR glass (Dry Pack) Low MOQ
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Multi 
  • Color: RGB 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site