AR0141CS: 1.0 MP 1/4" CMOS Image Sensor

Description: ON Semiconductor's AR0141CS is a 1/4-inch CMOS dig...
  • ON Semiconductor's AR0141CS is a 1/4-inch CMOS digital image sensor with an active-pixel array of 1280H x 800V. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is programmable through a simple two-wire serial interface. The AR0141CS produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
  • Features
    Applications
  • Security
  • Scanning
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0141CS2C00SUEA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 MP 1/4" CMOS Image Sensor, Color, IBGA Package, Dry Pack with Protective Film
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0141CS2C00SUEA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 MP 1/4" CMOS Image Sensor, Color, IBGA Package, Dry Pack (no protective film)
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0141CS2M00SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 MP 1/4" CMOS Image Sensor, Monochrome, with Protective Film
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0141CS2M00SUEA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 MP 1/4" CMOS Image Sensor, Monochrome, with Protective Film, Tape and Reel
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • AR0141CSSM21SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 MP 1/4" CMOS Image Sensor, Monochrome, with Protective Film, Dry Pack with protective film
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:2,600
  • AR0141CSSM21SUEA0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1.0 MP 1/4" CMOS Image Sensor, Monochrome, CRA 21 Deg, IBGA Package, tape and Reel with protective film
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:4,000
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Multi 
  • Color: RGB  Mono 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site