AR0144CS: CMOS Digital Image Sensor with Global Shutter, 1/4-Inch 1.0 Mp

Description: The AR0144 is a 1/4-inch 1.0 Mp CMOS digital image...
  • The AR0144 is a 1/4-inch 1.0 Mp CMOS digital image sensor with an active-pixel array of 1280H x 800V. It incorporates a new innovative global shutter pixel design optimized for accurate and fast capture of moving scenes. The sensor produces clear, low noise images in both low-light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column-skip mode, pixel-binning and both video and single frame modes. It is programmable through a simple two-wire serial interface. The AR0144 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including scanning and industrial inspection.
  • Features
  • Best Global Shutter Efficiency - Improved image quality for fast moving objects
  • Low Dark Current/Hot Pixels - Total Noise Floor Reduction, SNR Improvement
  • High Linear Full Well - High Dynamic Range
  • Low Operational Power - Ideal for battery powered applications
  • Small Form Factor - Ideal for space constrained applications like Handheld Scanners
  • Applications
  • Barcode Scanning
  • 3D Scanning
  • Virtual/Augmented Reality
  • Positional Tracking
  • Gesture Recognition
  • Machine Vision
  • Biometric Scanning
  • End Products
  • Barcode Scanners
  • Head Mounted Displays
  • Biometric Scanners
  • Virtual Reality/Augmented Reality Glasses
  • Drones
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0144CSSM20SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Digital Image Sensor with Global Shutter, 1/4-Inch 1.0 Mp, Mono 20 degree CRA die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:8,138
  • AR0144CSSM20SUKA0-CPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Digital Image Sensor with Global Shutter, 1/4-Inch 1.0 Mp, Mono 20 degree CRA CSP with protective film
  • Package Type: ODCSP-69
  • Package Case Outline: 570BV
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 3000
  • AR0144CSSM20SUKA0-CPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Digital Image Sensor with Global Shutter, 1/4-Inch 1.0 Mp, Mono 20 CSP Protective Film Low MOQ
  • Package Type: ODCSP-69
  • Package Case Outline: 570BV
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1000
  • AR0144CSSM20SUKA0-CRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Digital Image Sensor with Global Shutter, 1/4-Inch 1.0 Mp, Mono 20 degree CRA CSP no protective film
  • Package Type: ODCSP-69
  • Package Case Outline: 570BV
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 3000
  • AR0144CSSM20SUKA0-CRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Digital Image Sensor with Global Shutter, 1/4-Inch 1.0 Mp, Mono 20 degree CRA CSP no protective film low MOQ
  • Package Type: ODCSP-69
  • Package Case Outline: 570BV
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1000
  • Specifications
  • Type: CMOS 
  • Megapixels: 1MP 
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 Inch  1/4 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Multi 
  • Color: Mono 
  • Package Type: ODCSP-69 
  • ON Semiconductor Full Web Site