AR0220AT: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor

Description: ON Semiconductor AR0220AT is a 1/1.8−inch CMOS dig...
  • ON Semiconductor AR0220AT is a 1/1.8−inch CMOS digital image sensor with an 1828 H x 948 V active−pixel array. This advanced automotive sensor captures images in either linear or high dynamic range, with rolling−shutter readout. AR0220AT is optimized for both low light and challenging high dynamic range scene performance, with a 4.2 µm BSI pixel and on−sensor 120 dB HDR capture capability. The sensor includes flexible functions such as in−pixel binning, windowing, and both video and single frame modes. The sophisticated sensor fault detection features and embedded data on AR0220AT are designed to enable camera ASIL B compliance. The device is programmable through a simple two−wire serial interface, and supports MIPI output interface.µ
  • Features
  • High Performance 4.2 m Automotive Grade Backside Illuminated (BSI) Pixel with DR−Pix technology
  • Advanced On−Sensor HDR Reconstruct with Flexible Exposure Ratio Control
  • Fast 60 FPS Video Capture at 1820 x 940 and 4−exposure HDR
  • Sensor Fault Detection for ASIL−B Compliance Support
  • 2x2 In−pixel Binning Mode and Color Binning Mode
  • Data Interfaces: 4−lane MIPI CSI−2
  • Selectable Automatic or User Controlled Black Level Control
  • Frame to Frame Switching Among up to 4 Contexts to Enable Multi−function Systems
  • Spread−spectrum Input Clock Support
  • Multi−Camera Synchronization Support
  • Multiple CFA Options including RGB, and RCCC
  • Applications
  • 1.7 MP, High Performance ADAS (Automotive Driver Assistant System)
  • Automotive Rear View or Backup
  • Automotive Surround View
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0220AT3B00XUD20
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0220AT3B00XUEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2160
  • AR0220AT3B00XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0220AT3B00XUEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2160
  • AR0220AT3B00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0220AT3C00XUD20
  • Status: Product Preview
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0220AT3C00XUD20-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0220AT3C00XUEA0-DPBR
  • Status: Product Preview
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2160
  • AR0220AT3C00XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0220AT3C00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0220AT3R00XUD20
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:600
  • AR0220AT3R00XUD20-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: 
  • Container Type: MTFRM
  • Container Qty: 1
  • AR0220AT3R00XUEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2160
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:560
  • AR0220AT3R00XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0220AT3R00XUEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2160
  • AR0220AT3R00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: IBGA-87
  • Package Case Outline: 503BF
  • MSL: 
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0220ATSC00XUD20-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/1.8-Inch, 4.2 µm BSI pixel, CMOS Digital Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Specifications
  • Type:   CMOS 
  • Megapixels:   1.7 
  • Frame Rate (fps):   60 fps 
  • Optical Format:   1/2 inch 
  • Shutter Type:   Electronic Rolling 
  • Pixel Size (µm):   4.2 x 4.2 
  • Output Interface:   MIPI 
  • Color:   RGB 
  • Package Type: IBGA-87 
  • ON Semiconductor Full Web Site