AR0221: CMOS Image Sensor, 2.1 MP, 1/1.7"

Description: ON Semiconductor AR0221 is a 1/1.7-inch CMOS digit...
  • ON Semiconductor AR0221 is a 1/1.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) × 1088 (V). This advanced image sensor captures images in either linear or high dynamic range, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. AR0221 is optimized for both low light and high dynamic range scene performance with 4.2um BSI pixels. The sensor includes flexible functions such as in-pixel binning, windowing, and both video and single frame modes. The device is programmable through a simple two-wire serial interface, and supports both MIPI and HiSPi output interfaces.
  • Features
  • 2.1Mp at 60 fps for Excellent Video Performance
  • Optical Format (1/1.7−inch)
  • 1080p Mode for 16:9 Video
  • Superior Low−light Performance
  • 4.2um large Back Side Illuminated Pixel Technology
  • Supports Line Interleaved T1/T2/T3 Readout to Enable HDR Processing in ISP Chip at 1080P and 30fps
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Data Interfaces: - 4-lane MIPI CSI-2 and HiSpi SLCS
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Fast Mode Plus Compatible 2 Wire Interface
  • Multi-camera synchronization support
  • High-speed configurable context switching
  • Advanced HDR with Flexible Exposure Ratio Control
  • Applications
  • Video Surveillance
  • High Dynamic Range Imaging
  • End Products
  • Security Camera
  • Action camera
  • Car DVR
  • Body camera
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0221SR2C00SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.1 MP, 1/1.7"
  • Package Type: IBGA-87
  • Package Case Outline: 503BR
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2160
  • AR0221SR2C00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.1 MP, 1/1.7"
  • Package Type: IBGA-87
  • Package Case Outline: 503BR
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2160
  • Specifications
  • Type: CMOS 
  • Megapixels: 2.1 
  • Frame Rate (fps): 60 
  • Optical Format: 1/2 inch 
  • Shutter Type: Electronic Rolling and Global Reset Release 
  • Pixel Size (µm): 4.2 x 4.2 
  • Output Interface: Multi 
  • Color: RGB 
  • Package Type: IBGA-87 
  • ON Semiconductor Full Web Site