AR0233AT: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems

Description:

With new requirements being added to the New Ca...

  • With new requirements being added to the New Car Assessment Program (NCAP), Advanced Driver Assistance Systems (ADAS) require sensors with higher functionality to meet the evolving standards for car safety. Automotive camera systems are performing more complex algorithms at higher vehicle speeds and in new, challenging lighting conditions. OEMs also want to offer more features for their customers by leveraging cameras for both viewing and sensing applications.

    The AR0233AT image sensor delivers exceptional sensitivity for a wide variety of automotive applications. Built on a 3 mm Back Side Illuminated (BSI) pixel, the sensor provides greater than 140 dB of dynamic range and excels in low light conditions. It features an active array size of 2048 x 1280 with 1080p output at 60 frames per second. The new pixel technology includes LED Flicker Mitigation (LFM) while maintaining high dynamic range output, limiting the appearance of flicker from LED lighting and AC sources particularly important for camera monitor system (CMS) applications as well as machine vision algorithms.

    The AR0233AT is available in multiple automotive qualified package options including iBGA, CSP, and bare die. It is ASIL-B safety design compliant per ISO26262 and supports ASIL-B or higher safety ratings for camera systems. The sensor is compatible with image signal processor (ISP) companion chips from ON Semiconductor as well as third party ISPs.

  • Features
  • New 3.0 µm Dual Conversion Gain BSI Pixel Technology
  • Multi−Exposure Mode for >140d B High Dynamic Range
  • Full Resolution LED Flicker Mitigation with 120 dB High Dynamic Range
  • >95 dB dynamic range from one exposure
  • ASIL−B safety design, ISO26262 compliant
  • Low−noise, low−power analog architecture
  • Generation−3 Motion Compensation
  • Adaptive Noise Reduction Filter
  • Advanced Context Switching
  • 4−lane MIPI CSI−2 Interface
  • 2048 x 1280 at 45 Frames per Second
  • 1920 x 1080 at 60 Frames per Second
  • Applications
  • Front View Camera
  • High−end Surround View and RVC
  • ADAS + Viewing Fusion
  • Camera Monitor Systems for Mirror Replacement
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0233AT1C00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233AT1E00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSB00XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSB00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSB00XUEA0-TPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1
  • AR0233ATSB00XUEA0-TRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1
  • AR0233ATSC00XUKA0-CPAR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: ODCSP89 8.914x8.114
  • Package Case Outline: 570CE
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSC00XUKA0-CPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: ODCSP89 8.914x8.114
  • Package Case Outline: 570CE
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSC00XUKA0-CR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: ODCSP89 8.914x8.114
  • Package Case Outline: 570CE
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSC00XUKA0-CRAR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: ODCSP89 8.914x8.114
  • Package Case Outline: 570CE
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSC00XUKA0-CRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: ODCSP89 8.914x8.114
  • Package Case Outline: 570CE
  • MSL: 5
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSE00XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSE00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0233ATSM00XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.5” 2.6-Megapixel HDR + LFM Automotive CMOS Image Sensor for ADAS & Viewing Systems
  • Package Type: IBGA80 10x10
  • Package Case Outline: 503BT
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels: 2.6 
  • Frame Rate (fps): 60  45 
  • Optical Format: 1/2.5 inch 
  • Shutter Type:
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Parallel  MIPI 
  • Color: RGB 
  • Package Type: IBGA80 10x10  ODCSP89 8.914x8.114 
  • ON Semiconductor Full Web Site