AR0234AT: 1/2.6-inch 2.3 Mp CMOS Digital Image Sensor with Global Shutter

Description: The AR0234AT is a 1/2.6−inch 2Mp CMOS digital imag...
  • The AR0234AT is a 1/2.6−inch 2Mp CMOS digital image sensor with an active−pixel array of 1920 (H) x 1200 (V). It incorporates a new innovative global shutter pixel design optimized for the accurate and fast capture of moving scenes at full resolution 120 frame per second. The sensor produces clear, low noise images in both low−light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column−skip mode, pixel−binning and both video and single frame modes. It is programmable through a simple two−wire serial interface. The AR0234AT produces extraordinarily clear, sharp digital pictures with an industry leading Global Shutter Efficiency, and its ability to capture both continuous video and single frames make it the perfect choice for a wide range of applications, including automotive in−cabin systems.
  • Features
  • Superior Low−light and IR Performance
  • HD Video (1080p120)
  • 4−lane MIPI or Parallel Data Interface
  • Automatic Black Level Calibration (ABLC)
  • Programmable Control for Region Of Interest (ROI)
  • Horizontal and Vertical Mirroring, Windowing and Pixel Binning
  • On−chip Auto Exposure Control for Any Programmable ROI
  • 5 x 5 Statistics Engine for Any Programmable ROI
  • Flexible Control for Row and Column Skip Mode
  • On−chip Slave or Trigger Mode for Synchronization
  • Built in Strobe Control
  • On Chip Phase Lock Loop (PLL)
  • AEC−Q100 Grade 2
  • Applications
  • In cabin automotive
  • Gesture Recognition
  • Iris Scanning
  • Head Roll
  • Eye Tracking
  • Augmented Reality
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0234ATSM28XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.6-inch 2.3 Mp CMOS Digital Image Sensor with Global Shutter
  • Package Type: IBGA-76
  • Package Case Outline: 503CA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0234ATSM28XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/2.6-inch 2.3 Mp CMOS Digital Image Sensor with Global Shutter
  • Package Type: IBGA-76
  • Package Case Outline: 503CA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • Specifications
  • Type:  
  • Megapixels: 2.3 
  • Frame Rate (fps): 120 
  • Optical Format: 1/2.3 inch 
  • Shutter Type: Global Shutter 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Parallel  MIPI 
  • Color: Mono 
  • Package Type: IBGA-76 
  • ON Semiconductor Full Web Site