AR0237: CMOS Image Sensor, 2.1 MP, 1/2.7"

Description: The AR0237 is a 1/2.7-inch CMOS digital image sens...
  • The AR0237 is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) x 1088 (V). It captures images in either linear or high dynamic range modes with a rolling-shutter readout, and includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance, and is programmable through a simple two-wire serial interface. The AR0237 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
  • Features
  • Superior low-light performance
  • DR-PIX (TM) technology with Dual Conversion Gain
  • Full HD support at up to 1080p 60 fps for superior video performance
  • Linear or high dynamic range capture
  • On-chip phase-locked loop (PLL) oscillator
  • Supports line interleaved T1/T2 readout to enable HDR processing in ISP chip
  • Support for external mechanical shutter
  • Integrated position-based color and lens shading correction
  • Slave mode for precise frame-rate control
  • Stereo/3D camera support
  • Statistics engine
  • Four-lane serial high-speed pixel interface (HiSPi), differential signaling (SLVS and HiVcm), or parallel data interface
  • Auto black level calibration
  • High-speed configurable context switching
  • Temperature sensor
  • Applications
  • Video surveillance
  • 1080p60 (Surveillance) video applications
  • High dynamic range imaging
  • End Products
  • Surveillance camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0237CSSC00SHRA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.1 MP, 1/2.7", RGB color, 0 deg CRA, mPLCC package, HiSPi interface, std glass (Dry pack)
  • Package Type: PLCC-48
  • Package Case Outline: 776AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • AR0237CSSC00SPRA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.1 MP, 1/2.7", RGB color, 0 deg CRA, mPLCC package, parallel interface, std glass (Dry pack)
  • Package Type: PLCC-48
  • Package Case Outline: 776AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • AR0237CSSC00SUEA0-DR
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.1 MP, 1/2.7", RGB color, 0 deg CRA, iBGA package, std glass (Dry pack)
  • Package Type: IBGA-80
  • Package Case Outline: 503BA
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:31,200
  • AR0237CSSC12SHRA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.1 MP, 1/2.7", RGB color, 12 deg CRA, mPLCC package, HiSPi interface, std glass (Dry pack)
  • Package Type: PLCC-48
  • Package Case Outline: 776AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:237,000
  • AR0237CSSC12SPRA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.1 MP, 1/2.7", RGB color, 12 deg CRA, mPLCC package, parallel interface, std glass (Dry pack)
  • Package Type: PLCC-48
  • Package Case Outline: 776AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:234,055
  • Applications
    Specifications
  • Type: CMOS 
  • Megapixels: 2.1 
  • Frame Rate (fps): 60 
  • Optical Format: 1/2.7 inch 
  • Shutter Type: Electronic Rolling and Global Reset Release 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: HiSPi™  Parallel 
  • Color: Bayer Color 
  • Package Type: PLCC-48 
  • ON Semiconductor Full Web Site