AR0237 RGB-IR: 2.1 MP 1/2.7" RGB-IR CMOS Image Sensor

Description: The AR0237 RGB-IR is a 1/2.7-inch CMOS digital ima...
  • The AR0237 RGB-IR is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928 (H) x 1088 (V). It captures images in either linear or high dynamic range modes with a rolling-shutter readout, and includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance, and is programmable through a simple two-wire serial interface. The AR0237 RGB-IR integrates the ability to take daytime color imaging and nighttime near-IR imaging in one sensor without the need for a mechanical IR-cut filter which can be loud, large, cause refocusing issues and expensive to maintain , and ideal for home security and other monitoring applications where lighting conditions can change drastically during the times when the camera is expected to work.
  • Features
  • Superior low-light performance
  • DR-PIX (TM) technology with Dual Conversion Gain
  • Full HD support at up to 1080p 60 fps for superior video performance
  • Linear or high dynamic range capture
  • On-chip phase-locked loop (PLL) oscillator
  • Supports line interleaved T1/T2 readout to enable HDR processing in ISP chip
  • Support for external mechanical shutter
  • Integrated position-based color and lens shading correction
  • Slave mode for precise frame-rate control
  • Stereo/3D camera support
  • Statistics engine
  • Four-lane serial high-speed pixel interface (HiSPi), differential signaling (SLVS and HiVcm), or parallel data interface
  • Auto black level calibration
  • High-speed configurable context switching
  • Temperature sensor
  • Support 4 x 4 RGB-IR pixel pattern
  • Applications
  • Video surveillance
  • 1080p60 (Surveillance) video applications
  • High dynamic range imaging
  • Home security
  • End Products
  • Surveillance camera
  • Door Bell camera
  • Baby camera
  • Home security camera
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0237IRSH12SHRA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.1 MP 1/2.7" RGB-IR CMOS Image Sensor, AR0237 RBG-IR, 12 degree, mPLCC, HiSpi
  • Package Type: PLCC-48
  • Package Case Outline: 776AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • AR0237IRSH12SPRA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2.1 MP 1/2.7" RGB-IR CMOS Image Sensor, AR0237 RBG-IR, 12 degree, mPLCC, Parallel
  • Package Type: PLCC-48
  • Package Case Outline: 776AQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1520
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:6,080
  • Applications
    Specifications
  • Type: CMOS 
  • Megapixels: 2.1 
  • Frame Rate (fps): 60  30 
  • Optical Format: 1/2.7 inch 
  • Shutter Type: Electronic Rolling and Global Reset Release 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: HiSPi™  Parallel 
  • Color: RGB-IR 
  • Package Type: PLCC-48 
  • ON Semiconductor Full Web Site