AR0237AT: CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-inch

Description: The AR0237AT from ON Semiconductor is a 1/2.7−inch...
  • The AR0237AT from ON Semiconductor is a 1/2.7−inch CMOS digital image sensor with an active−pixel array of 1928 (H) × 1088 (V). It captures images in either linear or high dynamic range modes, with a rolling−shutter readout. It includes sophisticated camera functions such as in−pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two−wire serial interface. The AR0237AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
  • Features
  • Superior Low−light Performance
  • Latest 3.0 m pixel with ON Semiconductor DR−Pix Technology with Dual Conversion Gain
  • Full HD Support at Up to 1080p 60 fps for Superior Video Performance
  • Linear or High Dynamic Range Capture
  • Supports Line Interleaved T1/T2 Readout to Enable HDR Processing in ISP Chip
  • Support for External Mechanical Shutter
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Position−based Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Stereo/3D Camera Support
  • Statistics Engine
  • Data Interfaces: Four−lane Serial High− speed Pixel Interface (HiSPi) Differential Signaling (SLVS and HiVCM), or Parallel
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Applications
  • Automotive Surround View
  • Automotive Scene Viewing, Including DVR
  • High Dynamic Range Imaging
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0237ATSC12XUEA0-DPBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-inch
  • Package Type: IBGA-80
  • Package Case Outline: 503BA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2100
  • AR0237ATSC12XUEA0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-inch
  • Package Type: IBGA-80
  • Package Case Outline: 503BA
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0237ATSC12XUEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-inch
  • Package Type: IBGA-80
  • Package Case Outline: 503BA
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2100
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • AR0237ATSC12XUEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Digital, 2.1 MP/Full HD, 1/2.7-inch
  • Package Type: IBGA-80
  • Package Case Outline: 503BA
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1
  • Specifications
  • Type:   CMOS 
  • Megapixels:   2.1 
  • Frame Rate (fps):   60 fps 
  • Optical Format:   1/2.7 inch 
  • Shutter Type:   Electronic Rolling and Global Reset Release 
  • Pixel Size (µm):  
  • Output Interface:   HiSPi™  Parallel 
  • Color:   RGB 
  • Package Type: IBGA-80 
  • ON Semiconductor Full Web Site