AR0239: CMOS Image Sensor, 2.3 MP, 1/2.7"

Description: The AR0239 from ON Semiconductor is a 1/2.7-inch C...
  • The AR0239 from ON Semiconductor is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1936 (H) × 1188 (V). It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0239 produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video.
  • Features
  • 2.3Mp at 90 fps for Excellent Video Performance
  • Small Optical Format (1/2.7−inch)
  • 1080p Mode for 16:9 Video
  • Superior Low−light Performance
  • 3.0um large Back Side Illuminated Pixel Technology
  • Supports Line Interleaved T1/T2/T3 Readout to Enable HDR Processing in ISP Chip at 1080P and 30fps
  • On−chip Phase−locked Loop (PLL) Oscillator
  • Integrated Color and Lens Shading Correction
  • Slave Mode for Precise Frame−rate Control
  • Data Interfaces: - HiSPi (SLVS) − 4 Lanes - MIPI CSI−2 − 4 Lanes - Parallel
  • Auto Black Level Calibration
  • High−speed Configurable Context Switching
  • Temperature Sensor
  • Fast Mode Plus Compatible 2 Wire Interface
  • Multi-camera synchronization support
  • High-speed configurable context switching
  • Advanced HDR with Flexible Exposure Ratio Control
  • Applications
  • Video Surveillance
  • High Dynamic Range Imaging
  • End Products
  • Security Camera
  • Action camera
  • Car DVR
  • Body camera
  • Technical Documentation & Design Resources
    Availability and Samples
    AR0239SRSC00SUEA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.3 MP, 1/2.7"
  • Package Type: IBGA-63
  • Package Case Outline: 503BQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0239SRSC00SUEA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.3 MP, 1/2.7"
  • Package Type: IBGA-63
  • Package Case Outline: 503BQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,055
  • AR0239SRSC00SUEA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.3 MP, 1/2.7"
  • Package Type: IBGA-63
  • Package Case Outline: 503BQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:1,120
  • AR0239SRSC00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.3 MP, 1/2.7"
  • Package Type: IBGA-63
  • Package Case Outline: 503BQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • AR0239SRSC15SUEA0-DP
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 2.3 MP, 1/2.7"
  • Package Type: IBGA-63
  • Package Case Outline: 503BQ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2600
  • Specifications
  • Type: CMOS 
  • Megapixels: 2.3 
  • Frame Rate (fps): 90 
  • Optical Format: 1/2.7 inch 
  • Shutter Type: Rolling 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Multi 
  • Color: Bayer Color 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site