AR023Z: 2 MP 1/2.7" CMOS Image Sensor

Description: The AR023Z is a 1/2.7-inch CMOS digital image sens...
  • The AR023Z is a 1/2.7-inch CMOS digital image sensor with an active-pixel array of 1928Hx1088V. It captures images in either linear or high dynamic range modes, with rolling-shutter readout. It includes sophisticated camera functions such as in-pixel binning, windowing and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two wire serial interface. The AR023Z produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including home monitoring and smart appliances.
  • Features
  • High Dynamic Range
  • Applications
  • IoT
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR023ZMCSC00SUEA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/2.7" CMOS Image Sensor
  • Package Type: IBGA-80
  • Package Case Outline: 503AN
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:5,026
  • Specifications
  • Type: CMOS 
  • Megapixels: 2.1 
  • Frame Rate (fps): 60 
  • Optical Format: 1/2.7 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Multi 
  • Color: Bayer Color 
  • Package Type: IBGA-80 
  • ON Semiconductor Full Web Site