AR0331: 3 MP 1/3" CMOS Image Sensor

Description: The 3.1-megapixel sensor was created to meet the n...
  • The 3.1-megapixel sensor was created to meet the needs of the growing full HD video-centric surveillance market with the exceptional performance of the new 2.2-micron pixel sensor featuring ON Semiconductor™ A-Pix™ technology. The AR0331 targets the mainstream 1/3-inch optical format surveillance camera market with excellent image quality. The sensor provides surveillance camera manufacturers with a performance upgrade to current 3-megapixel sensor designs with a best-in-class feature set to combining full HD video with wide dynamic range (WDR) capability and built-in adaptive local tone mapping. The new sensor provides HD video of up to 1080p at 60 fps employing advanced binning techniques to enable the sensors' sub 1-lux low light performance. The second HD image sensor in ON Semiconductor's surveillance portfolio, like the MT9M033 (720p/60fps), the AR0331 image sensor's low light and dynamic range capabilities enable a surveillance camera to capture HD video in the most challenging environments.
  • Features
  • High Dynamic Range
  • Applications
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0331SRSC00SHCA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • AR0331SRSC00SHCA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0331SRSC00SHCA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:3,029
  • AR0331SRSC00SUCA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0331SRSC00SUCA0-DPBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:50
  • AR0331SRSC00SUCA0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:9,600
  • AR0331SRSC00SUCA0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: ILCC-48
  • Package Case Outline: 847AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR0331SRSC00XUEE0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AM
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • AR0331SRSC00XUEE0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AM
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0331SRSC00XUEE0-DRBR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3 MP 1/3" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AM
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Specifications
  • Type: CMOS 
  • Megapixels: 3.1 
  • Frame Rate (fps): 60 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 2.2 x 2.2 
  • Output Interface: HiSPi™  Multi 
  • Color: Bayer Color 
  • Package Type: ILCC-48  IBGA-63 
  • ON Semiconductor Full Web Site