AR0542: 5 MP 1/4" CMOS Image Sensor

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence provides the foundation for this sensor's exceptional image quality with superior color accuracy, low-light sensitivity, and low noise level.The AR0542 is a 1/4-inch CMOS active-pixel digital image sensor incorporating sophisticated on-chip camera functions such as windowing, mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two-wire serial interface and has very low power consumption.
  • Features
    Applications
  • Mobile
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0542MBSC25SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5 MP 1/4" CMOS Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 15 
  • Optical Format: 1/4 Inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.4 x 1.4 
  • Output Interface:
  • Color: RGB 
  • ON Semiconductor Full Web Site