AR0833: CMOS Image Sensor, 8 MP, 1/3"

Description: The AR0833 image sensor is a 1/3.2" optical format...
  • The AR0833 image sensor is a 1/3.2" optical format 1.4-micron pixel sensor with the speed to capture the its full 8 MP sensor resolution at a rapid 30 frames per second. A-PixHSâ„¢ technology brings together ON Semiconductor's second generation backside illuminated (BSI) pixel technology and an advanced high speed sensor architecture to enable a number of innovative features. It is designed to enable low z-height camera modules to meet OEM and mobile device manufacturers' needs.
  • Features
  • High Dynamic Range
  • Applications
  • Mobile
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0833CS3C12SUAA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 8 MP, 1/3"
  • Package Type: CLCC-48
  • Package Case Outline: 848AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0833CS3C12SUAA0-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 8 MP, 1/3"
  • Package Type: CLCC-48
  • Package Case Outline: 848AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR0833CS3C29SMD20
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 8 MP, 1/3"
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:39,056
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 30 
  • Optical Format: 1/3.2 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.4 x 1.4 
  • Output Interface: MIPI 
  • Color: RGB 
  • Package Type: CLCC-48 
  • ON Semiconductor Full Web Site