AR0835: 8 MP 1/3" CMOS Image Sensor

Description: The AR0835 image sensor is a 1/3.2" optical format...
  • The AR0835 image sensor is a 1/3.2" optical format 1.4-micron pixel sensor with the speed to capture the its full 8 MP sensor resolution at a rapid 42 frames per second and 1080P video at 60fps. A-PixHS(tm) technology brings together ON Semiconductor's second generation backside illuminated (BSI) pixel technology and an advanced high speed sensor architecture to enable a number of innovative features. It is designed to enable low z-height camera modules to meet OEM and mobile device manufacturers' needs.
  • Features
  • High Dynamic Range
  • Applications
  • Mobile
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR0835HS3C12SUAA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 MP 1/3" CMOS Image Sensor, Dry Pack with Protective Film
  • Package Type: CLCC-48
  • Package Case Outline: 848AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:88,800
  • AR0835HS3C12SUAA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 MP 1/3" CMOS Image Sensor, Dry Pack without Protective Film
  • Package Type: CLCC-48
  • Package Case Outline: 848AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR0835HS3C12SUAA0-DR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 MP 1/3" CMOS Image Sensor
  • Package Type: CLCC-48
  • Package Case Outline: 848AJ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 1
  • AR0835HS4C12SUD60
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8 MP 1/3" CMOS Image Sensor
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 42 
  • Optical Format: 1/3.2 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.4 x 1.4 
  • Output Interface:
  • Color: RGB 
  • Package Type: CLCC-48 
  • ON Semiconductor Full Web Site