AR1011: CMOS Image Sensor, 10 MP, 1"

Description: The AR1011HS is a 10.8 megapixel, 1-inch optical f...
  • The AR1011HS is a 10.8 megapixel, 1-inch optical format image sensor that combines high-resolution imaging with a large 3.4 um DR-Pix (Dynamic Response-pixel) that dynamically adapts to deliver superior low-light performance. At full-resolution, the AR1011HS offers 60 frames-per-second (fps) video; while jumping to 120 fps for 1080p HD mode. The sensor is an ideal fit for high-end surveillance camera systems that require high-resolution for functions such as electronic Pan, Tilt, Zoom (ePTZ) with amazing low-light capabilities. The 4K Ultra HD (3840 x 2190) resolution 60 frames-per-second mode, makes the sensor perfect for prosumer type broadcast cameras as well.
  • Features
    Applications
  • Camera
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR1011HSSC00SHAA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 10 MP, 1"
  • Package Type: CLCC-124
  • Package Case Outline: 848AG
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 200
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,400
  • Specifications
  • Type: CMOS 
  • Megapixels: 10.8 
  • Frame Rate (fps): 60 
  • Optical Format: 1 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.4 x 3.4 
  • Output Interface:
  • Color: RGB 
  • Package Type: CLCC-124 
  • ON Semiconductor Full Web Site