AR1335: 13 MP 1/3" CMOS Image Sensor

Description: The AR1335 is a 1/3.2-inch CMOS active-pixel digit...
  • The AR1335 is a 1/3.2-inch CMOS active-pixel digital image sensor with a pixel array of 4208H x 3120V. The AR1335 digital image sensor, features breakthrough 1.1µm pixel technology that delivers superior low-light image quality through leading sensitivity, quantum efficiency and linear full well. This allows image quality that rivals digital still cameras. With a sensor architecture focused on low power and a high Chief Ray Angle (CRA) for low Z-heights, the AR1335 is ideal for smartphone and other mobile device applications. It incorporates sophisticated on-chip camera functions such as windowing, mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two-wire serial interface. The AR1335 sensor can generate full resolution image at up to 30 frames per second (fps) and supports advanced video modes including 4K 30fps, 1080P 60fps and 720P 120fps.
  • Features
  • 13MP CMOS sensor with advanced 1.1µm pixel BSI technology
  • Data interfaces: 2,3 and 4 lane MIPI
  • Bit-depth compression available for MIPI: 10-8 and 10-6 to lower bandwidth
  • 3D synchronization controls to enable stereo video capture
  • 6.8 kbits one time programmable memory (OTPM)
  • Programmable controls: gain, horizontal and vertical blanking, auto black level offset correction, frame size/rate, exposure, left-right and top-bottom image reversal, window size, and panning
  • Two on-die phase-locked loop (PLL) oscillators for super low noise performance
  • On-chip temperature sensor
  • Bayer pattern horizontal down-size scaler
  • Simple two-wire fast-mode+ serial interface
  • Low dark current
  • Interlaced multi-exposure readout enabling High Dynamic Range (HDR) still and video applications
  • ON-chip lens shading correction
  • Support for external mechanical shutter
  • Support for external LED or Xenon Flash
  • Extended Flash duration up to start of frame readout
  • Die or CSP Package
  • Mono or Color variations
  • Applications
  • Mobile
  • 4K video capture
  • High resolution still capture
  • End Products
  • Smart Phone
  • Digital Still Camera
  • PC Camera
  • Consumer devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    AR1335CSSC11SMD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 13 MP 1/3" CMOS Image Sensor, recon wafers 11deg CRA 200u thick
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR1335CSSC11SMKA0-CP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 13 MP 1/3" CMOS Image Sensor, CSP 11deg CRA with protective film
  • Package Type: ODCSP-63
  • Package Case Outline: 570BU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:1,088
  • AR1335CSSC11SMKA0-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 13 MP 1/3" CMOS Image Sensor, CSP 11deg CRA without protective film
  • Package Type: ODCSP-63
  • Package Case Outline: 570BU
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 3000
  • AR1335CSSC32SMD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 13 MP 1/3" CMOS Image Sensor, recon wafer 32deg 200um thick
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR1335CSSM11SMD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 13 MP 1/3" CMOS Image Sensor, 11 degree CRA Mono CFA
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR1335CSSM32SMD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 13 MP 1/3" CMOS Image Sensor, 32 deg CRA, mono CFA
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Applications
    Specifications
  • Type: CMOS 
  • Megapixels: 13 
  • Frame Rate (fps): 30 
  • Optical Format: 1/3.2 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.1 x 1.1 
  • Output Interface: MIPI 
  • Color: RGB 
  • Package Type: ODCSP-63 
  • ON Semiconductor Full Web Site