AR1335HS: High speed sensor supporting 13MP(4:3) at 30fps and 1080P up to 90fps

Description: The ON Semiconductor AR1335HS is a 1/3.2-inch BSI ...
  • The ON Semiconductor AR1335HS is a 1/3.2-inch BSI (back side illuminated) CMOS active-pixel digital image sensor with a pixel array of 4208H x 3120V (4224H x 3136V including border pixels). It incorporates sophisticated on-chip camera functions such as mirroring, column and row skip modes, and snapshot mode. It is programmable through a simple two-wire serial interface and has very low power consumption. The AR1335HS digital image sensor features ON Semiconductor’s breakthrough low noise CMOS imaging technology that achieves near-CCD image quality (based on signal-to-noise ratio and low-light sensitivity) while maintaining the inherent size, cost, and integration advantages of CMOS. The AR1335HS sensor can generate full resolution image at up to 30 frames per second (fps) and 1080P up 90fps. An on-chip analog-to-digital converter (ADC) generates a 10-bit value for each pixel.
  • Features
  • High Speed 1080P at 90fps - Great video experience and slow mode capability
  • High quantum efficiency and sensitivity with low read noise - Exceptional low light performance
  • Special Anti-reflection coating - Limits reflections and flare in extreme lighting situations
  • Applications
  • Advanced CMOS camera module
  • End Products
  • Sports Action Camera
  • Drone
  • Consumer Products
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR1335HSSC11SMAA0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High speed sensor supporting 13MP(4:3) at 30fps and 1080P up to 90fps
  • Package Type: CLCC-48
  • Package Case Outline: 848AZ
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • Specifications
  • Type: CMOS 
  • Megapixels: 13 
  • Frame Rate (fps): 30, 1080 @ 90 
  • Optical Format: 1/3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.1 x 1.1 
  • Output Interface: MIPI 
  • Color: Bayer Color 
  • Package Type: CLCC-48 
  • ON Semiconductor Full Web Site