AR1820HS: 18 MP 1/2.3" CMOS Image Sensor

Description: The AR1820HS is an 18 megapixel, 1/2.3-inch format...
  • The AR1820HS is an 18 megapixel, 1/2.3-inch format, 1.25 um pixel sensor using ON Semiconductor’s A-PixHS™ BSI technology. With a variety of operating modes, the AR1820HS can dynamically optimize resolution, low-light and frame rate for environmental conditions. For example, the camera could run in full 18 megapixel resolution at 24 fps under high-light conditions, and switch to a 2:1 summing and 2:1 binning at 1080p 60 frames-per-second mode for superb low-light performance under darker conditions. With high resolution and frame rates, and a variety of flexible modes, the AR1820HS sensor is excellent for many applications such as surveillance, sports cameras and mobile handsets.
  • Features
    Applications
  • Camera
  • Security
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AR1820HSSC00SHEA0-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 0 deg CRA iBGA with Protective Film Tray
  • Package Type: IBGA-60
  • Package Case Outline: 503AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR1820HSSC00SHEA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 0 deg CRA iBGA with No Protective Film Tray
  • Package Type: IBGA-60
  • Package Case Outline: 503AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR1820HSSC12SHEA0-DP
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 12 deg CRA iBGA with Protective Film Tray
  • Package Type: IBGA-60
  • Package Case Outline: 503AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR1820HSSC12SHEA0-DP1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 12 deg CRA iBGA with Protective Film Tray Low MOQ
  • Package Type: IBGA-60
  • Package Case Outline: 503AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • AR1820HSSC12SHEA0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 12 deg CRA iBGA with No Protective Film Tray
  • Package Type: IBGA-60
  • Package Case Outline: 503AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 2400
  • AR1820HSSC12SHEA0-DR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 12 deg CRA iBGA with No Protective Film Tray Low MOQ
  • Package Type: IBGA-60
  • Package Case Outline: 503AC
  • MSL: 4
  • Container Type: JTRAY
  • Container Qty: 240
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • ON Semiconductor:480
  • AR1820HSSC12SMD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 12 deg CRA Bare Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AR1820HSSC31SMD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 18 MP 1/2.3" CMOS Image Sensor, Color 31 deg CRA Bare Die
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels: 18.1 
  • Frame Rate (fps): 24 
  • Optical Format: 1/2.3 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.25 x 1.25 
  • Output Interface: MIPI  HiSPi™ 
  • Color: RGB 
  • Package Type: IBGA-60 
  • ON Semiconductor Full Web Site