ARX342CS: VGA 1/4" CMOS Image Sensor

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor. The ARX342 is ideally suited for applications such as VGA security cameras and CCTV cameras.
  • Features
    Applications
  • Security
  • End Products
  • VGA Security Cameras
  • CCTV Cameras
  • Technical Documentation & Design Resources
    Availability and Samples
    ARX342CS2C00SPED0-DR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 5.6 x 5.6 
  • Output Interface:
  • Color: RGB 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site