ARX550AT: VGA 1/5" CMOS Image Sensor

Description: ON Semiconductor's ARX550AT is a 1/5-inch CMOS dig...
  • ON Semiconductor's ARX550AT is a 1/5-inch CMOS digital image sensor with an active-pixel array of 848H x638V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. The ARX550AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including ADAS cameras.
  • Features
  • High Dynamic Range
  • End Products
  • ADAS cameras
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    ARX550AT2C00XPEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/5" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AJ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • ARX550AT2C00XPEA0-TRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/5" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • ARX550AT2R00XPEA0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/5" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AJ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • ARX550HDSC00XPEA0-DRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/5" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AJ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • ARX550HDSC00XPEA0-DRBR1
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/5" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AJ
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 260
  • ARX550HDSC00XPEA0-TRBR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/5" CMOS Image Sensor
  • Package Type: IBGA-63
  • Package Case Outline: 503AJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/5 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.75 x 3.75 
  • Output Interface:
  • Color: RGB 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site