AS0140AT: 1/4‐Inch CMOS Image Sensor and Signal Processor

Description: The ON Semiconductor AS0140AT is a 1.0 MP format d...
  • The ON Semiconductor AS0140AT is a 1.0 MP format digital image sensor and image sensor processor for automotive viewing applications. The device includes full auto-functions support (AWB and AE) and ALTM (Adaptive Local Tone Mapping) to enhance HDR video. The AS0140AT implements a high-sensitivity 3.0 µm pixel with DR-Pix technology, and advanced noise reduction, to enable excellent low-light performance. It can be operated in interlaced (NTSC or PAL) or progressive modes, and captures images in either linear or high dynamic range modes. The AS0140AT may be operated in video (master) mode or in single frame trigger mode, providing flexibility for multi-camera systems.
  • Features
  • 3.0 µm Pixel with ON Semiconductor DR-Pix Technology
  • Superior Low-light Performance
  • 45 fps at 1.0 MP, 60 fps at 720p
  • Linear or High Dynamic Range Video
  • Color Processing Optimized for HDR Video Operation
  • Color and Gamma Correction
  • Auto Exposure, Auto White Balance, 50/60 Hz Auto Flicker Detection and Avoidance
  • Adaptive Local Tone Mapping (ALTM)
  • Programmable Spatial Transform Engine (STE)
  • Pre-rendered Graphical Overlay
  • Two-wire Serial Programming Interface (CCIS)
  • Interface to Low-cost Flash or EEPROM through SPI Bus (to Configure and Load Patches, etc.)
  • High-level Host Command Interface
  • Standalone Operation Supported
  • Up to 5 GPIO
  • Support for External LED or Xenon Flash
  • Fail-safe IO
  • Multi-camera Synchronization Support
  • Integrated Video Encoder for NTSC/PAL with Overlay Capability and 10-bit I-DAC
  • Temperature Sensor
  • Applications
  • Surround, Rear and Front View Cameras
  • Blind Spot/Side Mirror Replacement Cameras
  • Automotive Viewing/Processing Fusion Cameras
  • Technical Documentation & Design Resources
    Availability and Samples
    AS0140AT2C00XUSM0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/4‐Inch CMOS Image Sensor and Signal Processor, 0 °CRA, RGB iEBGA
  • Package Type: IBGA-130
  • Package Case Outline: 503BK
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AS0140AT2C00XUSM0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/4‐Inch CMOS Image Sensor and Signal Processor, 0° CRA, RGB iEBGA
  • Package Type: IBGA-130
  • Package Case Outline: 503BK
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AS0140AT2C00XUSM0-TPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/4‐Inch CMOS Image Sensor and Signal Processor, 0° CRA, RGB iEBGA
  • Package Type: IBGA-130
  • Package Case Outline: 503BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1
  • AS0140AT2C00XUSM0-TRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1/4‐Inch CMOS Image Sensor and Signal Processor, 0° CRA, RGB iEBGA
  • Package Type: IBGA-130
  • Package Case Outline: 503BK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 60 fps 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Parallel  Analog 
  • Color: RGB  Bayer Color 
  • Package Type: IBGA-130 
  • ON Semiconductor Full Web Site