AS0142AT: CMOS Image Sensor and Signal Processor Stack Chip, 1.0 MP, 1/4-Inch, Color

Description: The ON Semiconductor AS0142AT is a 1.0 MP CMOS dig...
  • The ON Semiconductor AS0142AT is a 1.0 MP CMOS digital image sensor and signal processor for automotive viewing applications. The device includes full auto−functions support (AWB and AE) and ALTM (Adaptive Local Tone Mapping) to enhance HDR image/ video. The AS0142AT implements a high−sensitivity 3.0 m pixel with DR−Pix technology and advanced noise reduction, to enable excellent low−light performance. It can be operated in either linear or high dynamic range modes. The AS0142AT may be operated in video (master) mode or in single frame trigger mode, providing flexibility for multi−camera systems.
  • Features
  • Latest 3.0 m pixel with ON Semiconductor DR−Pix™ technology
  • Superior Low−light Performance
  • 45 fps at 1.0 MP, 60 fps at 720p
  • Linear or High Dynamic Range Video
  • Color Processing Optimized for HDR Video Operation
  • Color and Gamma Correction
  • Auto Exposure, Auto White Balance, 50/60 Hz Auto Flicker Detection and Avoidance
  • Adaptive Local Tone Mapping (ALTM)
  • Programmable Spatial Transform Engine (STE)
  • Pre−rendered Graphical Overlay
  • Two−wire Serial Programming Interface (CCIS)
  • Parallel output, OpenLDI to directly drive displays
  • Supports 1−clock or 2−clocks per pixel output modes
  • Interface to low−cost Flash or EEPROM through SPI bus (to configure and load patches, etc.)
  • High−level host command interface
  • Standalone operation supported
  • Up to 7 GPIO
  • Fail−safe IO
  • Multi−Camera synchronization support
  • Applications
  • Automotive ADAS
  • Automotive surround and rear−view
  • ADAS + Viewing Fusion
  • Mirror Replacement (CMS)
  • Technical Documentation & Design Resources
    Availability and Samples
    AS0142ATSC00XESM0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor and Signal Processor Stack Chip, 1.0 MP, 1/4-Inch, Color , Rev1, Engineering Sample, iBGA Package
  • Package Type: IBGA-63
  • Package Case Outline: 503AH
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 1
  • AS0142ATSC00XPSM0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor and Signal Processor Stack Chip, 1.0 MP, 1/4-Inch, Color , Rev1, Engineering Sample, iBGA Package
  • Package Type: 
  • Package Case Outline: 
  • MSL: 3
  • Container Type: 
  • Container Qty: 
  • AS0142ATSC00XUSM0-DPBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor and Signal Processor Stack Chip, 1.0 MP, 1/4-Inch, Color , Rev1, Engineering Sample, iBGA Package
  • Package Type: 
  • Package Case Outline: 
  • MSL: 3
  • Container Type: 
  • Container Qty: 
  • AS0142ATSC00XUSM0-DRBR-E
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor and Signal Processor Stack Chip, 1.0 MP, 1/4-Inch, Color , Rev1, Engineering Sample, iBGA Package
  • Package Type: 
  • Package Case Outline: 
  • MSL: 3
  • Container Type: 
  • Container Qty: 
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 45  60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 3.0 x 3.0 
  • Output Interface: Parallel 
  • Color: RGB  YUV 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site