AS0260: 2 MP 1/6" CMOS Image Sensor System-on-Chip

Description: ON Semiconductor's AS0260 is a 2-megapixel SOC del...
  • ON Semiconductor's AS0260 is a 2-megapixel SOC delivering native 1080p resolution for exceptional performance, and meets strict form factor requirements (z-height less than 3.5mm) for ultra-thin, full HD video applications within the Mobile, Tablet and Notebook market. This SOC has a 1/6-inch optical format and a new 1.4-micron pixel featuring ON Semiconductor™ A-Pix™ technology to provide excellent low-light performance. The new SOC provides HD video at 1080p/30fps or 720p/60fps with powerful image processing capabilities critical for sharp, clear video capture.
  • Features
    Applications
  • Mobile
  • Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    AS0260CSSC28SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/6" CMOS Image Sensor System-on-Chip
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:148,744
  • AS0260CSSC28SUKA0-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/6" CMOS Image Sensor System-on-Chip
  • Package Type: ODCSP-54
  • Package Case Outline: 570BA
  • MSL: 6
  • Container Type: JTRAY
  • Container Qty: 3840
  • AS0260CSSC28SUKA0-CR1
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/6" CMOS Image Sensor System-on-Chip
  • Package Type: ODCSP-54
  • Package Case Outline: 570BA
  • MSL: 6
  • Container Type: JTRAY
  • Container Qty: 480
  • AS0260HQSC28SUD20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/6" CMOS Image Sensor System-on-Chip
  • Package Type: 
  • Package Case Outline: 
  • MSL: NA
  • Container Type: MTFRM
  • Container Qty: 1
  • AS0260HQSC28SUKA0-CR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 2 MP 1/6" CMOS Image Sensor System-on-Chip
  • Package Type: ODCSP-54
  • Package Case Outline: 570BA
  • MSL: 6
  • Container Type: JTRAY
  • Container Qty: 3840
  • Specifications
  • Type: CMOS 
  • Megapixels: 2.1 
  • Frame Rate (fps): 30 
  • Optical Format: 1/6 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 1.4 x 1.4 
  • Output Interface:  
  • Color: RGB 
  • Package Type: ODCSP-54 
  • ON Semiconductor Full Web Site