ASM3P2111B: Peak EMI Reducing Solution

Description: The ASM3P2111B is a versatile spread spectrum freq...
  • The ASM3P2111B is a versatile spread spectrum frequency modulator that reduces electromagnetic interference (EMI) at the clock source. The ASM3P2111B allows significant system cost savings by reducing the number of circuit board layers and shielding that are required to pass EMI regulations. The ASM3P2111B modulates the output of PLL in order to spread the bandwidth of a synthesized clock, thereby decreasing the peak amplitudes of its harmonics. This results in significantly lower system EMI compared to the typical narrow band signal produced by oscillators and most clock generators. Lowering EMI by increasing a signal's bandwidth is called spread spectrum clock generation.
  • Features
  • Generates an EMI optimized clock at the output
  • Applications
  • EMI management for high speed digital applications
  • End Products
  • PC peripheral devices
  • Consumer electronics
  • Embedded controller systems
  • Technical Documentation & Design Resources
    Availability and Samples
    ASM3P2111BG-08SR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Peak EMI Reducing Solution
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • VDD Typ (V): 3.3 
  • fin Typ (MHz): 25 
  • fout Typ (MHz): 48  66 
  • Deviation Type: -1.7 
  • Features:  
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site