ASM3P2182A: LCD Panel EMI Reduction IC

Description: The ASM3P2182A is a versatile spread spectrum freq...
  • The ASM3P2182A is a versatile spread spectrum frequency modulator designed specifically for a wide range of input clock frequencies from 25 MHz to 210 MHz. ASM3P2182A can generate an EMI reduced clock from an OSC or a system generated clock.
    The ASM3P2182A reduces electromagnetic interference (EMI) at the clock source, allowing system wide reduction of EMI of down stream clock and data dependent signals. The ASM3P2182A allows significant system cost savings by reducing the number of circuit board layers ferrite beads, shielding and other passive components that are traditionally required to pass EMI regulations.
  • Features
  • Internal loop filter - Minimizes external components and board space
  • Generates a 1X low EMI spread spectrum clock of the input frequency
  • TTL or CMOS compatible inputs and outputs
  • Applications
  • EMI management for memory and LVDS interfaces
  • PC peripheral devices
  • End Products
  • Consumer electronics, and embedded controller systems
  • Technical Documentation & Design Resources
    Availability and Samples
    ASM3P2182AF-08SR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LCD Panel EMI Reduction IC
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:7,500
  • ASM3P2182AF-08ST
  • Status: Consult Sales Office
  • Compliance: Pb-free Halide free 
  • Description: LCD Panel EMI Reduction IC
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Specifications
  • VDD Typ (V): 3.3 
  • fin Typ (MHz): 25-210 
  • fout Typ (MHz): 25-210 
  • Deviation Type: ±0.13 to ±1.24 
  • Features:  
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site