ASM3P2760A: Standard Peak EMI Reducing Solution

Description: The ASM3P2760A is a versatile spread spectrum freq...
  • The ASM3P2760A is a versatile spread spectrum frequency modulator designed specifically for a wide range of clock frequencies. The ASM3P2760A reduces electromagnetic interference (EMI) at the clock source, allowing system wide reduction of EMI of all clock dependent signals. The ASM3P2760A allows significant system cost savings by reducing the number of circuit board layers, ferrite beads and shielding that are traditionally required to pass EMI regulations.
  • Features
  • Generates an EMI optimized clock signal at the output
  • Integrated loop filter components
  • Operating current less than 4 mA
  • Generates a 1X low EMI spread spectrum clock of the input frequency
  • Applications
  • portable devices with very low power requirements
  • Technical Documentation & Design Resources
    Availability and Samples
    ASM3P2760AF-06OR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Standard Peak EMI Reducing Solution
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • VDD Typ (V): 3.3  2.5 
  • fin Typ (MHz): 6-13  6-12 
  • fout Typ (MHz): 6-12  6-13 
  • Deviation Type: ±0.65 
  • Features: PDB 
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site