ASX340CS: VGA 1/4" CMOS Image Sensor System-on-Chip

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. The ASX340CSSOC is ideally suited for applications such as CCTV cameras and aftermarket automotive rear-view cameras. It provides performance-focused features and SOC processing that provides integrators with the ability to design rear view camera systems without the need for additional processing chips.
  • Features
    Applications
  • Security
  • Technical Documentation & Design Resources
    Availability and Samples
    ASX340CS2C00SPED0-DPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:2,600
  • ASX340CS2C00SPED0-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • ASX340CS2C00SPED0-TPBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • ASX340CS2C00SPED0-TRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • ASX340CS2C00SPED0-WT-DRBR
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 5.6 x 5.6 
  • Output Interface: Parallel 
  • Color: RGB 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site