ASX342AT: VGA 1/4" CMOS Image Sensor System-on-Chip

Description: ON Semiconductor's focus on pixel performance exce...
  • ON Semiconductor's focus on pixel performance excellence enables the built-in advantages of having a high quality image sensor at the core of this SOC (System-on-Chip). ON Semiconductor's SOCs provide a variety of camera functions including auto focus, auto white balance, and auto exposure. The ASX340AT SOC is ideally suited for applications such as rear view cameras, blind spot monitoring and surround view. It provides performance-focused features and SOC processing that provides integrators with the ability to design rear view camera systems without the need for additional processing chips.
  • Features
    Applications
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    ASX342ATSC00XPED0-DP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:7,800
  • ASX342ATSC00XPED0-DR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2600
  • ASX342ATSC00XPED0-TP
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • ASX342ATSC00XPED0-TR
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: VGA 1/4" CMOS Image Sensor System-on-Chip
  • Package Type: IBGA-63
  • Package Case Outline: 503AE
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Type: CMOS 
  • Megapixels: VGA 
  • Frame Rate (fps): 60 
  • Optical Format: 1/4 inch 
  • Shutter Type: Electronic Rolling 
  • Pixel Size (µm): 5.6 x 5.6 
  • Output Interface:
  • Color: RGB 
  • Package Type: IBGA-63 
  • ON Semiconductor Full Web Site