BAL99L: 70 V Switching Diode

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This device is housed in a SOT-23 surface mount package which is ideal for automated insertion.
  • Features
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAL99LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:228,000
  • PandS:>10K
  • BAL99LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 70 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 70 
  • VF Max (V):
  • IR Max (µA): 2.4 
  • IF Max (A): 0.1 
  • trr Max (ns):
  • CD Max (pF): 1.5 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site