BAS116L: 75 V Switching Diode

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This device is housed in a SOT-23 surface mount package which is ideal for automated insertion.
  • Features
  • Low Leakage Current Applications
  • Medium Speed Switching Times
  • Available in 8 mm Tape and Reel - Use BAS116LT1 to order the 7 inch/3,000 unit reel
  • Pb-Free Package is Available.
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    BAS116LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 75 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • PandS:>1K
  • BAS116LT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 75 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:210,000
  • NSVBAS116LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 75 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • SBAS116LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 75 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • BAS116LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 75 V Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 75 
  • VF Max (V): 1.1 
  • IR Max (µA): 0.005 
  • IF Max (A): 0.2 
  • trr Max (ns): 3000 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site