BAS116T: 75 V Switching Diode

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This device is housed in a SC-75 surface mount package which is ideal for automated insertion.
  • Features
  • Low Leakage Current Applications
  • Medium Speed Switching Times
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Technical Documentation & Design Resources
    Availability and Samples
    BAS116TT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 75 V Switching Diode
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 75 
  • VF Max (V): 1.25 
  • IR Max (µA): 0.005 
  • IF Max (A): 0.2 
  • trr Max (ns): 3000 
  • CD Max (pF):
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site