BAS16: (Legacy Fairchild) Switching Diode, 85 V 200 mA

Description: Switching diode in the SOT-23 package....
  • Switching diode in the SOT-23 package.
  • Features
    Applications
  • High-Speed Switching Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAS16
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: (Legacy Fairchild) Switching Diode, 85 V 200 mA
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • Digikey:>50K
  • Newark:>1K
  • BAS16-D87Z
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: (Legacy Fairchild) Switching Diode, 85 V 200 mA
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:120,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 85 
  • VF Max (V): 1.25 
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site