BAS16DXV6: Dual Switching Diode, 100 V

Description: Dual switching diode in the SOT-563 package....
  • Dual switching diode in the SOT-563 package.
  • Features
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Reflow Temperature: 260°C
  • Extremely Small SOD-523 Package
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Applications
  • High-Speed Switching Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAS16DXV6T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual Switching Diode, 100 V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • BAS16DXV6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Switching Diode, 100 V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • BAS16DXV6T5
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Dual Switching Diode, 100 V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • SBAS16DXV6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Switching Diode, 100 V
  • Package Type: SOT-563
  • Package Case Outline: 463A-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:2,216,000
  • Packages
    Specifications
  • Configuration: Dual 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA): 0.02 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOT-563 
  • ON Semiconductor Full Web Site