BAS16P2: 100 V Switching Diode

Description: The BAS16P2T5G Switching Diode is a spin-off of ou...
  • The BAS16P2T5G Switching Diode is a spin-off of our popular SOT-23 three-leaded device. It is designed for switching applications and is housed in the SOD-923 surface mount package. This device is ideal for low-power surface mount applications, where board space is at a premium.
  • Features
  • Extremely small SOD-923 package - Fits in space constrained boards
  • Applications
  • High-Speed Switching Applications
  • End Products
  • Wireless Handsets
  • Technical Documentation & Design Resources
    Availability and Samples
    BAS16P2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 100 V Switching Diode
  • Package Type: SOD-923-2
  • Package Case Outline: 514AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:8,656,000
  • Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V): 1.25 
  • IR Max (µA): 100 
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site