BAS16SL: Small Signal Diode

Description: Small Signal Diodes...
  • Small Signal Diodes
  • Features
  • Low Forward Voltage Drop
  • Fast switching
  • Very Small and Thin SMD package
  • Profile height, 0.43mm max.
  • Footprint, 1.0 x 0.6mm
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    BAS16SL
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small Signal Diode
  • Package Type: SOD-923-2
  • Package Case Outline: 514AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 85 
  • VF Max (V): 1.25 
  • IR Max (µA):
  • IF Max (A): 0.15 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-923-2 
  • ON Semiconductor Full Web Site