BAS16XV2: Switching Diode

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications.
  • Features
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Reflow Temperature: 260°C
  • Extremely Small SOD-523 Package
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Applications
  • High-Speed Switching Applications
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    BAS16XV2T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • BAS16XV2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>100K
  • FutureElectronics:>100K
  • Mouser:>50K
  • Newark:>1K
  • Newark:>1K
  • PandS:>10K
  • BAS16XV2T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Newark:>10K
  • ON Semiconductor:96,000
  • SBAS16XV2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Switching Diode
  • Package Type: SOD-523-2
  • Package Case Outline: 502-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 100 
  • VF Max (V):
  • IR Max (µA):
  • IF Max (A): 0.2 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SOD-523-2 
  • ON Semiconductor Full Web Site