BAS20: General Purpose High Voltage Diode

Description: BAS20...
  • BAS20
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAS20
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: General Purpose High Voltage Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:<100
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 200 
  • VF Max (V): 1.25 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns): 50 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site