BAS21AH: Switching Diode, Low Leakage

Description: BAS21AHT1G is a low leakage switching diode in SOD...
  • BAS21AHT1G is a low leakage switching diode in SOD-323 package. This device is the same as BAS21HT1G, with better performance for the reverse leakage current (IR) specification.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAS21AHT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, Low Leakage
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>50K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • NSVBAS21AHT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Switching Diode, Low Leakage
  • Package Type: SOD-323
  • Package Case Outline: 477-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:174,000
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 250 
  • VF Max (V):
  • IR Max (µA): 0.04 
  • IF Max (A): 0.2 
  • trr Max (ns): 50 
  • CD Max (pF):
  • Package Type: SOD-323 
  • ON Semiconductor Full Web Site