BAS21DW5: 250 V Switching Diode

Description: The high voltage switching diode is designed for h...
  • The high voltage switching diode is designed for high voltage, high speed switching applications. This dual diode device contains two electrically isolated high voltage switching diodes encapsulated in a SOT-23 surface mount package.
  • Features
  • These Devices are Pb-free, Halogen Free/BFR Free and are RoHS Compliant
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    BAS21DW5T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 250 V Switching Diode
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>100K
  • Newark:>10K
  • SBAS21DW5T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 250 V Switching Diode
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:<1K
  • SBAS21DW5T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 250 V Switching Diode
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Configuration: Dual 
  • VR Min (V): 250 
  • VF Max (V):
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns): 50 
  • CD Max (pF):
  • Package Type: SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site