BAS21M3: Switching Diode, High Voltage, 250 V

Description: The Switching Diode is a spin-off of our popular S...
  • The Switching Diode is a spin-off of our popular SOT-23 three-leaded device. It is designed for high voltage switching applications and is housed in the SOT-723 surface mount package. This device is ideal for low power surface mount applications, where board space is at a premium.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAS21M3T5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Switching Diode, High Voltage, 250 V
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:272,000
  • PandS:<1K
  • NSVBAS21M3T5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Switching Diode, High Voltage, 250 V
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Configuration: Single 
  • VR Min (V): 250 
  • VF Max (V):
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns): 50 
  • CD Max (pF):
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site