BAS21TMR6: High Voltage Switching Diode, 250 V

Description: The BAS21TMR6T1G device houses three high-voltage ...
  • The BAS21TMR6T1G device houses three high-voltage switching diodes in a SC-74 surface mount package. This device is ideal for low-power surface mount applications where board space is at a premium.
  • Features
  • Three BAS21 diodes in a SC-74 package. - Reduces board space
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • These devices are Pb-free, Halogen free/BFR free and are RoHS compliant.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAS21TMR6T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Voltage Switching Diode, 250 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:21,000
  • NSVBAS21TMR6T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage Switching Diode, 250 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NSVBAS21TMR6T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: High Voltage Switching Diode, 250 V
  • Package Type: SC-74
  • Package Case Outline: 318F-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Triple 
  • VR Min (V): 250 
  • VF Max (V): 1.25 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.2 
  • trr Max (ns): 50 
  • CD Max (pF):
  • Package Type: SC-74 
  • ON Semiconductor Full Web Site