BAT54AW: 30 V Dual Common Anode Schottky Diode

Description: The Common Anode Schottky Diode is designed for hi...
  • The Common Anode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. The miniature surface mount package is excellent for hand held and portable applications where space is limited.
  • Features
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAT54AWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V Dual Common Anode Schottky Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>50K
  • Digikey:In Stock
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>10K
  • PandS:>1K
  • SBAT54AWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 30 V Dual Common Anode Schottky Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:84,000
  • BAT54AWT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 30 V Dual Common Anode Schottky Diode
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Common Anode 
  • VRRM Min (V): 30 
  • VF Max (V): 0.32 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A): 0.6 
  • trr Max (ns):
  • Cj Max (pF): 10 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site