BAT54CT: Common Cathode Schottky Diode, dual, 30 V

Description: The Common Cathode Schottky Diode is designed for ...
  • The Common Cathode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Low Forward Voltage − 0.35 Volts (Typ) @ IF = 10 mAdc
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAT54CTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Common Cathode Schottky Diode, dual, 30 V
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • SBAT54CTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Common Cathode Schottky Diode, dual, 30 V
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:156,000
  • BAT54CTT1
  • Status: Last Shipments
  • Compliance: 
  • Description: Common Cathode Schottky Diode, dual, 30 V
  • Package Type: SC-75-3
  • Package Case Outline: 463-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 30 
  • VF Max (V): 0.32 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A): 0.6 
  • trr Max (ns):
  • Cj Max (pF): 10 
  • Package Type: SC-75-3 
  • ON Semiconductor Full Web Site