BAT54CXV3: Common Cathode Schottky Diode, dual, 30 V

Description: The Common Cathode Schottky Diode is designed for ...
  • The Common Cathode Schottky Diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is excellent for hand held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Low Forward Voltage - 0.35 (typ) @ IF = 10mA
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAT54CXV3T1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Common Cathode Schottky Diode, dual, 30 V
  • Package Type: SC-89-3
  • Package Case Outline: 463C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • BAT54CXV3T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Common Cathode Schottky Diode, dual, 30 V
  • Package Type: SC-89-3
  • Package Case Outline: 463C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 30 
  • VF Max (V): 0.4 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A): 0.6 
  • trr Max (ns):
  • Cj Max (pF): 10 
  • Package Type: SC-89-3 
  • ON Semiconductor Full Web Site