BAT54T-XFCS: Schottky Barrier Diode (Legacy Fairchild)

Description: BAT54T-XFCS...
  • BAT54T-XFCS
  • Features
  • Low Forward Voltage Drop
  • Surface Mount Device at 0.95 mm Max Height
  • Moisture Sensitivity Level 1
  • Pb Free and RoHS Compliant
  • Matte Sn (Sn) Lead Finish
  • Green Mold Compound
  • Technical Documentation & Design Resources
    Availability and Samples
    BAT54T
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Diode (Legacy Fairchild)
  • Package Type: SOT-523
  • Package Case Outline: 419BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 30 
  • VF Max (V): 1000 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 10 
  • Package Type: SOT-523 
  • ON Semiconductor Full Web Site