BAV199L: 70 V Switching Diode, dual, series

Description: The switching diode is designed for high speed swi...
  • The switching diode is designed for high speed switching applications. This dual diode device contains two diodes in series encapsulated in a SOT-23 surface mount package.
  • Features
  • Low Leakage Current Applications
  • Medium Speed Switching Times
  • Available in 8 mm Tape and Reel - Use BAV199LT1 to order the 7 inch/3,000 unit reel
  • Pb-Free Package is Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAV199LT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 70 V Switching Diode, dual, series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • Newark:>50K
  • PandS:>1K
  • SBAV199LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Switching Diode, dual, series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • SBAV199LT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 70 V Switching Diode, dual, series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:40,000
  • BAV199LT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 70 V Switching Diode, dual, series
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Configuration: Dual Series 
  • VR Min (V): 70 
  • VF Max (V):
  • IR Max (µA): 0.005 
  • IF Max (A): 0.215 
  • trr Max (ns): 3000 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site