BAV23CL: 250 V Dual High Voltage Common Cathode Switching Diode

Description: The high voltage switching diode is designed for h...
  • The high voltage switching diode is designed for high voltage, high speed switching applications. This common cathode dual diode device contains two high voltage switching diodes encapsulated in a SOT-23 surface mount package.
  • Features
  • Moisture Sensitivity Level: 1
    Fast Switching Speed
    Halide-Free
    Pb-Free
  • Applications
  • LCD TV
    Power Supply
    Industrial
  • End Products
  • General Purpose Switching Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    BAV23CLT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 250 V Dual High Voltage Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:144,000
  • BAV23CLT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 250 V Dual High Voltage Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • NSVBAV23CLT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 250 V Dual High Voltage Common Cathode Switching Diode
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Configuration: Common Cathode 
  • VR Min (V): 250 
  • VF Max (V):
  • IR Max (µA): 0.1 
  • IF Max (A): 0.4 
  • trr Max (ns): 150 
  • CD Max (pF):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site